IESNA:LM-63-2002
[TEST]P1363217
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3C-840-U-SL2-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 150W 80CRI 4000K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16487.1
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
3150.5 3547.8 3801.9 3792.6 3506.2 3247.5 3215.2 3363.0 3594.0 3926.6 4203.8 4517.9 4808.9 5132.3 5395.6 5598.9 5834.5 6042.3 
6148.6 6213.3 6264.1 6116.3 5589.6 3977.4 1653.8 1076.4 960.9 854.6 729.9 508.1 300.3 217.1 69.3 37.0 18.5 0.0 0.0 
3150.5 3497.0 3788.0 3783.4 3478.5 3247.5 3192.1 3335.3 3594.0 3885.0 4217.6 4504.0 4808.9 5136.9 5404.8 5612.7 5834.5 6056.2 
6176.3 6245.6 6310.3 6162.5 5622.0 4176.1 1797.0 1090.2 979.3 877.7 739.1 535.9 314.1 231.0 78.5 37.0 18.5 0.0 0.0 
3150.5 3497.0 3783.4 3801.9 3543.2 3279.9 3201.3 3312.2 3533.9 3848.1 4176.1 4467.1 4762.7 5044.5 5381.8 5566.5 5834.5 6079.3 
6259.5 6356.5 6435.0 6398.0 5950.0 4758.1 2360.6 1145.6 1007.1 928.5 831.5 702.2 401.9 291.0 180.2 110.9 46.2 4.6 0.0 
3150.5 3473.9 3746.4 3848.1 3644.8 3372.3 3242.9 3293.7 3460.0 3732.6 4032.8 4323.9 4601.1 4873.6 5197.0 5483.4 5709.7 5982.3 
6217.9 6407.3 6532.0 6707.6 6573.6 5746.7 4102.1 1760.0 1094.8 937.8 840.8 739.1 503.5 392.7 263.3 138.6 55.4 4.6 0.0 
3150.5 3450.8 3709.5 3880.4 3792.6 3557.0 3372.3 3312.2 3400.0 3584.8 3825.0 4083.7 4356.2 4624.1 4869.0 5178.5 5483.4 5774.4 
6060.8 6342.6 6592.1 6758.4 6957.0 6712.2 5806.7 3686.4 1358.1 757.6 595.9 475.8 369.6 235.6 170.9 106.2 41.6 4.6 0.0 
3150.5 3409.2 3649.4 3857.3 3945.1 3829.6 3640.2 3487.7 3432.3 3515.5 3672.5 3866.5 4120.6 4356.2 4601.1 4836.6 5095.3 5464.9 
5760.6 5986.9 6176.3 6462.7 6795.3 7271.1 7335.8 6435.0 4342.4 1598.4 628.3 406.5 286.4 194.0 124.7 78.5 37.0 9.2 0.0 
3150.5 3358.4 3584.8 3801.9 3968.2 4042.1 3995.9 3852.7 3737.2 3686.4 3728.0 3843.4 4014.4 4231.5 4457.8 4698.1 4942.9 5243.2 
5561.9 5862.2 6157.8 6467.3 6887.7 7562.2 8490.7 8846.4 7645.3 5136.9 2586.9 942.4 425.0 263.3 161.7 92.4 46.2 18.5 0.0 
3150.5 3303.0 3478.5 3672.5 3843.4 4000.5 4120.6 4222.2 4286.9 4356.2 4383.9 4439.4 4531.8 4670.3 4887.5 5155.4 5488.0 5862.2 
6227.1 6661.4 7104.8 7585.3 8208.9 8897.2 10029.0 11632.0 12172.5 11377.9 9876.6 7188.0 4420.9 2309.8 780.7 323.4 115.5 
32.3 0.0 
3150.5 3256.8 3381.5 3520.1 3649.4 3778.8 3898.9 4042.1 4213.0 4448.6 4716.5 5026.0 5335.6 5719.0 6167.1 6707.6 7289.6 
7941.0 8657.0 9340.7 10024.4 10717.3 11474.9 12357.2 13359.7 14773.3 15923.5 17120.0 17563.4 16325.4 14048.0 9756.4 
4929.0 1579.9 166.3 41.6 0.0 
3150.5 3233.7 3349.2 3464.6 3584.8 3700.2 3792.6 3926.6 4088.3 4296.2 4564.1 4864.4 5187.7 5608.1 6102.4 6749.1 7419.0 8232.0 
9017.3 9839.6 10611.1 11396.4 12177.1 13031.7 14001.8 15129.0 15900.4 17369.4 18330.3 17600.4 15244.4 9807.3 4651.9 
1011.7 152.4 41.6 0.0 
3150.5 3196.7 3266.0 3339.9 3409.2 3469.3 3524.7 3598.6 3709.5 3861.9 4051.3 4273.1 4522.5 4859.7 5307.8 5889.9 6536.6 7335.8 
8195.0 9077.4 9881.2 10624.9 11336.3 12057.0 12874.6 13322.7 13068.6 13761.6 14648.5 14593.1 12985.5 7331.2 2240.5 355.7 
101.6 46.2 0.0 
3150.5 3155.1 3187.5 3238.3 3266.0 3289.1 3303.0 3335.3 3390.7 3483.1 3607.9 3764.9 3935.8 4176.1 4499.4 4919.8 5391.0 5991.5 
6684.5 7386.6 8047.2 8638.5 9202.1 9770.3 10236.9 10269.2 9719.5 9844.2 9918.1 9271.4 8176.6 4942.9 1529.1 212.5 
73.9 41.6 0.0 
3150.5 3118.2 3113.6 3118.2 3122.8 3099.7 3072.0 3039.6 3044.3 3062.7 3108.9 3159.8 3219.8 3316.8 3441.5 3612.5 3815.7 4032.8 4347.0 
4679.6 5012.2 5321.7 5622.0 5899.1 6070.1 5894.5 5284.7 4795.1 3774.2 2337.5 1395.1 734.5 258.7 92.4 50.8 37.0 0.0 
3150.5 3062.7 2988.8 2914.9 2817.9 2707.0 2568.5 2425.3 2277.4 2088.0 1894.0 1653.8 1367.4 1108.7 910.0 785.3 725.3 679.1 651.4 
623.6 605.2 595.9 582.1 545.1 489.7 406.5 323.4 249.5 198.6 161.7 124.7 97.0 73.9 55.4 37.0 27.7 0.0 
3150.5 2998.1 2845.6 2679.3 2489.9 2254.3 1981.8 1644.6 1275.0 956.2 739.1 637.5 586.7 545.1 517.4 498.9 485.1 466.6 448.1 425.0 
397.3 374.2 346.5 318.7 286.4 254.1 212.5 180.2 147.8 124.7 97.0 73.9 50.8 41.6 27.7 18.5 0.0 
3150.5 2951.9 2720.9 2453.0 2152.7 1773.9 1344.3 933.1 725.3 637.5 586.7 540.5 498.9 466.6 443.5 420.4 401.9 378.8 355.7 341.8 328.0 
314.1 300.3 272.6 240.2 212.5 189.4 166.3 138.6 106.2 73.9 50.8 37.0 27.7 18.5 13.9 0.0 
3150.5 2887.2 2573.1 2231.2 1810.9 1284.2 868.5 692.9 632.9 577.4 522.0 475.8 438.9 411.1 388.0 374.2 351.1 332.6 309.5 291.0 272.6 258.7 
240.2 226.4 207.9 189.4 166.3 134.0 106.2 73.9 55.4 41.6 32.3 18.5 13.9 9.2 0.0 
3150.5 2831.8 2453.0 2009.5 1478.2 951.6 706.8 632.9 586.7 535.9 480.4 434.2 401.9 374.2 355.7 332.6 314.1 291.0 272.6 258.7 240.2 231.0 
217.1 203.3 189.4 170.9 143.2 115.5 92.4 73.9 55.4 37.0 23.1 13.9 9.2 9.2 0.0 
3150.5 2808.7 2360.6 1838.6 1224.2 785.3 660.6 609.8 563.6 508.1 457.3 420.4 388.0 360.3 337.2 318.7 295.6 277.2 254.1 235.6 221.7 207.9 194.0 
180.2 166.3 147.8 124.7 101.6 87.8 69.3 50.8 32.3 13.9 9.2 4.6 4.6 0.0 
3150.5 2767.1 2295.9 1741.6 1090.2 716.0 642.1 595.9 545.1 498.9 452.7 415.8 388.0 364.9 341.8 318.7 295.6 272.6 249.5 231.0 212.5 194.0 180.2 
166.3 147.8 124.7 101.6 83.2 69.3 55.4 37.0 23.1 9.2 4.6 4.6 0.0 0.0 
3150.5 2757.9 2268.2 1649.2 1011.7 706.8 637.5 591.3 545.1 503.5 457.3 425.0 401.9 378.8 346.5 323.4 304.9 281.8 254.1 231.0 212.5 194.0 175.5 
157.1 134.0 106.2 83.2 69.3 55.4 41.6 27.7 18.5 9.2 4.6 0.0 0.0 0.0 
3150.5 2748.6 2254.3 1653.8 993.2 702.2 637.5 591.3 545.1 503.5 457.3 425.0 401.9 378.8 351.1 323.4 304.9 281.8 258.7 231.0 212.5 194.0 175.5 
157.1 134.0 106.2 78.5 69.3 55.4 37.0 27.7 13.9 4.6 4.6 0.0 0.0 0.0 
